Grove Gear W8320501.20 - H832-10-H1-20
Part #:W8320501.20
Catalog #:H832-10-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | J: | 7.5 in |
| G: | 2 | D: | 3.5 |
| U: | 0.875 in | V: | 2.756 in |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| AE2: | 0.29 | C: | 9.38 in |
| T: | 1.25 | F: | 4 |
| AG: | 7.88 | AD: | 7.04 |
| L: | 6.76 in | I: | 5.02 in |
| B: | 8.75 |
Technical Specifications
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | H832 |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 8.092 |
| Input Keyway: | 3/16 X 1.63 in | Assembly: | H-H1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2026 |
| Ratio: | 10:1 | Bore Code: | 20 |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

