Grove Gear W8320501.27 - H832-10-H1-27
Part #:W8320501.27
Catalog #:H832-10-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | T: | 1.6875 |
| D: | 3.5 | AD: | 7.04 |
| AG: | 7.88 | M: | 2.38 |
| J: | 7.5 in | L: | 6.76 in |
| C: | 9.38 in | U: | 0.875 in |
| AE1: | 0.54 | B: | 8.75 |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| I: | 5.02 in | G: | 2 |
| F: | 4 |
Technical Specifications
| Mounting Style: | Shaft Mount | Thrust Rating - output shaft: | 2026 |
| Output Key: | 3/8 X 3.00 | Model Code: | H832 |
| Bore Code: | 27 | Service Factor: | 1 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.6875 in | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 8.092 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | H-H1 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

