Grove Gear W8320502.27 - H832-15-H1-27
Part #:W8320502.27
Catalog #:H832-15-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | AD: | 7.04 |
| T: | 1.6875 | AE2: | 0.29 |
| AE1: | 0.54 | D: | 3.5 |
| G: | 2 | F: | 4 |
| U: | 0.875 in | V: | 2.756 in |
| C: | 9.38 in | L: | 6.76 in |
| M: | 2.38 | I: | 5.02 in |
| B: | 8.75 | AG: | 7.88 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Model Code: | H832 | Gear Type: | Worm |
| Bore Code: | 27 | Output Diameter (in): | 1.6875 in |
| Output Key: | 3/8 X 3.00 | Input Style: | Solid Shaft |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Output RPM: | 116 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 2490 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | H-H1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.63 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.127 | Series Code: | GR |
| Center Distance (in): | 3.25 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2980 in/lbs |

