Grove Gear W8320503.26 - H832-20-H1-26
Part #:W8320503.26
Catalog #:H832-20-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | M: | 2.38 |
| T: | 1.625 | D: | 3.5 |
| AE2: | 0.29 | AD: | 7.04 |
| F: | 4 | B: | 8.75 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| J: | 7.5 in | AE1: | 0.54 |
| I: | 5.02 in | G: | 2 |
| V: | 2.756 in | U: | 0.875 in |
| C: | 9.38 in |
Technical Specifications
| Assembly: | H-H1 | Model Code: | H832 |
| Output Shaft Direction: | H1 | Output RPM: | 87 |
| Output Key: | 3/8 X 3.00 | Series Code: | GR |
| Input HP @ 1750 RPM: | 5.18 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Input Keyway: | 3/16 X 1.63 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.625 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Mounting Style: | Shaft Mount |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3267 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

