Grove Gear W8320504.23 - H832-25-H1-23
Part #:W8320504.23
Catalog #:H832-25-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | Center Distance (in): | 3.25 in |
| D: | 3.5 | AD: | 7.04 |
| J: | 7.5 in | V: | 2.756 in |
| C: | 9.38 in | AE1: | 0.54 |
| AE2: | 0.29 | T: | 1.4375 |
| B: | 8.75 | L: | 6.76 in |
| AG: | 7.88 | M: | 2.38 |
| G: | 2 | U: | 0.875 in |
| I: | 5.02 in |
Technical Specifications
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Model Code: | H832 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 4.373 |
| Ratio: | 25:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Series Code: | GR | Assembly: | H-H1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.4375 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs |

