Grove Gear W8320504.24 - H832-25-H1-24
Part #:W8320504.24
Catalog #:H832-25-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | AG: | 7.88 |
| U: | 0.875 in | AD: | 7.04 |
| AE1: | 0.54 | C: | 9.38 in |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| B: | 8.75 | D: | 3.5 |
| M: | 2.38 | J: | 7.5 in |
| T: | 1.5 | F: | 4 |
| I: | 5.02 in | L: | 6.76 in |
| G: | 2 |
Technical Specifications
| Series Code: | GR | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Input Style: | Solid Shaft | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 24 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Assembly: | H-H1 |
| Mounting Style: | Shaft Mount | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 4.373 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Model Code: | H832 |
| Output Diameter (in): | 1.5 in | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs |

