Grove Gear W8320504.28 - H832-25-H1-28
Part #:W8320504.28
Catalog #:H832-25-H1-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AE2: | 0.29 |
| G: | 2 | V: | 2.756 in |
| AG: | 7.88 | AE1: | 0.54 |
| B: | 8.75 | U: | 0.875 in |
| C: | 9.38 in | J: | 7.5 in |
| M: | 2.38 | Center Distance (in): | 3.25 in |
| T: | 1.75 | I: | 5.02 in |
| L: | 6.76 in | AD: | 7.04 |
| D: | 3.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 4.373 | Bore Code: | 28 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | H1 | Assembly: | H-H1 |
| Model Code: | H832 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Output RPM: | 70 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Ratio: | 25:1 | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

