Grove Gear W8320505.20 - H832-30-H1-20
Part #:W8320505.20
Catalog #:H832-30-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AD: | 7.04 |
| J: | 7.5 in | AG: | 7.88 |
| C: | 9.38 in | AE1: | 0.54 |
| T: | 1.25 | U: | 0.875 in |
| V: | 2.756 in | G: | 2 |
| D: | 3.5 | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| L: | 6.76 in | M: | 2.38 |
| F: | 4 |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Ratio Range: | 30:1 | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 2574 | Assembly: | H-H1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 0.875 in |
| Mounting Style: | Shaft Mount | Model Code: | H832 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 3.619 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 58 |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3226 in/lbs |

