Grove Gear W8320505.27 - H832-30-H1-27
Part #:W8320505.27
Catalog #:H832-30-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | U: | 0.875 in |
| B: | 8.75 | C: | 9.38 in |
| AE2: | 0.29 | D: | 3.5 |
| AD: | 7.04 | T: | 1.6875 |
| AG: | 7.88 | M: | 2.38 |
| L: | 6.76 in | I: | 5.02 in |
| AE1: | 0.54 | J: | 7.5 in |
| Center Distance (in): | 3.25 in | G: | 2 |
| F: | 4 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.6875 in | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 30:1 | Model Code: | H832 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Assembly: | H-H1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 3.619 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output RPM: | 58 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3226 in/lbs |

