Grove Gear W8320506.19 - H832-40-H1-19
Part #:W8320506.19
Catalog #:H832-40-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | AD: | 7.04 |
| L: | 6.76 in | U: | 0.875 in |
| V: | 2.756 in | C: | 9.38 in |
| F: | 4 | T: | 1.1875 |
| G: | 2 | J: | 7.5 in |
| AE2: | 0.29 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| B: | 8.75 | M: | 2.38 |
| D: | 3.5 |
Technical Specifications
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.926 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Input Keyway: | 3/16 X 1.63 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.1875 in |
| Output Shaft Direction: | H1 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output RPM: | 43 |
| Model Code: | H832 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | H-H1 | Gear Type: | Worm |
| Bore Code: | 19 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 40:1 |
| Series Code: | GR | Output Torque Rating (in-lb): | 3303 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

