Grove Gear W8320506.23 - H832-40-H1-23
Part #:W8320506.23
Catalog #:H832-40-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | F: | 4 |
| AE1: | 0.54 | M: | 2.38 |
| J: | 7.5 in | I: | 5.02 in |
| G: | 2 | B: | 8.75 |
| AD: | 7.04 | L: | 6.76 in |
| T: | 1.4375 | U: | 0.875 in |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| V: | 2.756 in | AG: | 7.88 |
| AE2: | 0.29 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Model Code: | H832 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Mounting Style: | Shaft Mount | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.4375 in | Assembly: | H-H1 |
| Output RPM: | 43 | Input Keyway: | 3/16 X 1.63 in |
| Input HP @ 1750 RPM: | 2.926 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 3303 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

