Grove Gear W8320506.26 - H832-40-H1-26
Part #:W8320506.26
Catalog #:H832-40-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE1: | 0.54 |
| J: | 7.5 in | M: | 2.38 |
| AD: | 7.04 | B: | 8.75 |
| D: | 3.5 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | F: | 4 |
| L: | 6.76 in | C: | 9.38 in |
| AE2: | 0.29 | AG: | 7.88 |
| T: | 1.625 | G: | 2 |
| V: | 2.756 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | H-H1 | Series Code: | GR |
| Input Keyway: | 3/16 X 1.63 in | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | H832 |
| Output Shaft Direction: | H1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3.25 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output RPM: | 43 |
| Input HP @ 1750 RPM: | 2.926 | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 3303 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

