Grove Gear W8320507.20 - H832-50-H1-20
Part #:W8320507.20
Catalog #:H832-50-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | C: | 9.38 in |
| AD: | 7.04 | F: | 4 |
| I: | 5.02 in | T: | 1.25 |
| U: | 0.875 in | D: | 3.5 |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| L: | 6.76 in | M: | 2.38 |
| G: | 2 | B: | 8.75 |
| V: | 2.756 in | AG: | 7.88 |
| AE1: | 0.54 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.25 in |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 2.462 |
| Ratio: | 50:1 | Output Key: | 1/4 X 2.50 |
| Model Code: | H832 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 2574 | Series Code: | GR |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | H-H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3315 in/lbs |

