Grove Gear W8320507.26 - H832-50-H1-26
Part #:W8320507.26
Catalog #:H832-50-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | L: | 6.76 in |
| T: | 1.625 | C: | 9.38 in |
| V: | 2.756 in | D: | 3.5 |
| AG: | 7.88 | M: | 2.38 |
| B: | 8.75 | AE2: | 0.29 |
| F: | 4 | AE1: | 0.54 |
| U: | 0.875 in | AD: | 7.04 |
| J: | 7.5 in | Center Distance (in): | 3.25 in |
| G: | 2 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.462 | Model Code: | H832 |
| Mounting Style: | Shaft Mount | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.63 in | Product Type: | Right Angle |
| Assembly: | H-H1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Gear Type: | Worm | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Input Style: | Solid Shaft | Bore Code: | 26 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.625 in |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3315 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

