Grove Gear W8320507.27 - H832-50-H1-27
Part #:W8320507.27
Catalog #:H832-50-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | L: | 6.76 in |
| F: | 4 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | V: | 2.756 in |
| G: | 2 | T: | 1.6875 |
| AE1: | 0.54 | AG: | 7.88 |
| U: | 0.875 in | J: | 7.5 in |
| B: | 8.75 | I: | 5.02 in |
| C: | 9.38 in | M: | 2.38 |
| D: | 3.5 |
Technical Specifications
| Mounting Style: | Shaft Mount | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.63 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Shaft: | Hollow Bore | Model Code: | H832 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.462 | Output Diameter (in): | 1.6875 in |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Center Distance (in): | 3.25 | Input Style: | Solid Shaft |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | H-H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3315 in/lbs |

