Grove Gear W8320508.19 - H832-60-H1-19
Part #:W8320508.19
Catalog #:H832-60-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | G: | 2 |
| AE1: | 0.54 | U: | 0.875 in |
| M: | 2.38 | F: | 4 |
| T: | 1.1875 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | C: | 9.38 in |
| B: | 8.75 | J: | 7.5 in |
| AG: | 7.88 | AE2: | 0.29 |
| I: | 5.02 in | V: | 2.756 in |
| AD: | 7.04 |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Input Style: | Solid Shaft |
| Bore Code: | 19 | Series Code: | GR |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Center Distance (in): | 3.25 | Model Code: | H832 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Assembly: | H-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 29 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.1875 in |
| Input HP @ 1750 RPM: | 2.114 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3274 in/lbs |

