Grove Gear W8320508.23 - H832-60-H1-23
Part #:W8320508.23
Catalog #:H832-60-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | M: | 2.38 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| C: | 9.38 in | T: | 1.4375 |
| D: | 3.5 | I: | 5.02 in |
| J: | 7.5 in | AE1: | 0.54 |
| G: | 2 | AE2: | 0.29 |
| AG: | 7.88 | F: | 4 |
| U: | 0.875 in | AD: | 7.04 |
| V: | 2.756 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Assembly: | H-H1 |
| Output RPM: | 29 | Bore Code: | 23 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Series Code: | GR | Output Key: | 3/8 X 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Mounting Style: | Shaft Mount | Output Shaft Direction: | H1 |
| Center Distance (in): | 3.25 | Ratio: | 60:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.4375 in | Model Code: | H832 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.114 | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

