Grove Gear W8320508.28 - H832-60-H1-28
Part #:W8320508.28
Catalog #:H832-60-H1-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AG: | 7.88 |
| AD: | 7.04 | J: | 7.5 in |
| D: | 3.5 | AE1: | 0.54 |
| B: | 8.75 | M: | 2.38 |
| G: | 2 | F: | 4 |
| AE2: | 0.29 | U: | 0.875 in |
| V: | 2.756 in | I: | 5.02 in |
| T: | 1.75 |
Technical Specifications
| Assembly: | H-H1 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Mounting Style: | Shaft Mount | Output Shaft Direction: | H1 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.63 in |
| Model Code: | H832 | Input HP @ 1750 RPM: | 2.114 |
| Output Shaft: | Hollow Bore | Output RPM: | 29 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

