How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | C: | 9.38 in |
| AD: | 7.04 | BD: | 6.5 |
| Center Distance (in): | 3.25 in | T: | 1.188 |
| J: | 7.5 in | LQ: | 6.14 in |
| AJ: | 5.88 | V: | 2.756 in |
| D: | 3.5 | B: | 8.75 |
| AE1: | 0.54 | F: | 4 |
| AK: | 4.5 | BF: | 0.41 |
| I: | 5.02 in | BE: | 0.38 in |
| AE2: | 0.29 | RQ: | 5.51 in |
| G: | 2 |
Technical Specifications
| Ratio: | 10:1 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2026 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 8.092 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 175 |
| Gear Type: | Worm | Model Code: | HMQ832 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 56 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2700 in/lbs |

