Grove Gear W8320533.23 - HMQ832-10-H1-56-23
Part #:W8320533.23
Catalog #:HMQ832-10-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.14 in | T: | 1.438 |
| AJ: | 5.88 | J: | 7.5 in |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| AE1: | 0.54 | BD: | 6.5 |
| AK: | 4.5 | F: | 4 |
| BE: | 0.38 in | D: | 3.5 |
| AG: | 7.88 | C: | 9.38 in |
| I: | 5.02 in | BF: | 0.41 |
| RQ: | 5.51 in | AD: | 7.04 |
| V: | 2.756 in | AE2: | 0.29 |
| G: | 2 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ832 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Product Type: | Right Angle | Series Code: | GR |
| Output Shaft Direction: | H1 | Motor Frame Size: | 56 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 8.092 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Thrust Rating - output shaft: | 2026 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

