How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | BE: | 0.38 in |
| G: | 2 | AD: | 7.04 |
| BF: | 0.41 | C: | 9.38 in |
| T: | 1.625 | D: | 3.5 |
| F: | 4 | AJ: | 5.88 |
| AE2: | 0.29 | RQ: | 5.51 in |
| B: | 8.75 | AE1: | 0.54 |
| I: | 5.02 in | AG: | 7.88 |
| BD: | 6.5 | Center Distance (in): | 3.25 in |
| V: | 2.756 in | LQ: | 6.14 in |
| AK: | 4.5 |
Technical Specifications
| Series Code: | GR | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Motor Frame Size: | 56 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Bore Code: | 26 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ832 |
| Input HP @ 1750 RPM: | 8.092 | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2026 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2700 in/lbs |

