How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.14 in | F: | 4 |
| AE2: | 0.29 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| V: | 2.756 in | T: | 1.688 |
| G: | 2 | AE1: | 0.54 |
| C: | 9.38 in | BF: | 0.41 |
| J: | 7.5 in | I: | 5.02 in |
| D: | 3.5 | BD: | 6.5 |
| B: | 8.75 | RQ: | 5.51 in |
| AG: | 7.88 | AD: | 7.04 |
| AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2026 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 8.092 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Model Code: | HMQ832 | Gear Type: | Worm |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

