Grove Gear W8320533.31 - HMQ832-10-H1-56-31
Part #:W8320533.31
Catalog #:HMQ832-10-H1-56-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | LQ: | 6.14 in |
| AJ: | 5.88 | J: | 7.5 in |
| F: | 4 | BF: | 0.41 |
| I: | 5.02 in | AG: | 7.88 |
| C: | 9.38 in | RQ: | 5.51 in |
| G: | 2 | AK: | 4.5 |
| AD: | 7.04 | T: | 1.938 |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | BE: | 0.38 in |
| V: | 2.756 in | B: | 8.75 |
| BD: | 6.5 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 8.092 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ832 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 31 |
| Thrust Rating - output shaft: | 2026 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Ratio: | 10:1 | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

