How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BF: | 0.41 |
| D: | 3.5 | F: | 4 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AE1: | 0.54 | AD: | 7.04 |
| BD: | 6.5 | AJ: | 5.88 |
| RQ: | 5.51 in | I: | 5.02 in |
| V: | 2.756 in | C: | 9.38 in |
| AE2: | 0.29 | LQ: | 6.14 in |
| BE: | 0.38 in | AG: | 7.88 |
| T: | 1.75 | J: | 7.5 in |
| B: | 8.75 |
Technical Specifications
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 116 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Model Code: | HMQ832 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 6.127 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.75 in | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2490 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Torque Rating (in-lb): | 2980 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

