How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| J: | 7.5 in | AD: | 7.04 |
| T: | 1.75 | V: | 2.756 in |
| BD: | 6.5 | G: | 2 |
| C: | 9.38 in | F: | 4 |
| B: | 8.75 | BF: | 0.41 |
| AE1: | 0.54 | I: | 5.02 in |
| AJ: | 5.88 | D: | 3.5 |
| AE2: | 0.29 | RQ: | 5.51 in |
| BE: | 0.38 in | LQ: | 6.14 in |
| AK: | 4.5 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Model Code: | HMQ832 | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output RPM: | 87 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.18 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3267 in/lbs |

