How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 5.02 in |
| AE1: | 0.54 | AK: | 4.5 |
| J: | 7.5 in | AE2: | 0.29 |
| BE: | 0.38 in | T: | 1.188 |
| D: | 3.5 | LQ: | 6.14 in |
| V: | 2.756 in | Center Distance (in): | 3.25 in |
| AG: | 7.88 | G: | 2 |
| BD: | 6.5 | BF: | 0.41 |
| RQ: | 5.51 in | B: | 8.75 |
| C: | 9.38 in | AD: | 7.04 |
| F: | 4 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Model Code: | HMQ832 | Series Code: | GR |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.373 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

