How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AE2: | 0.29 |
| D: | 3.5 | J: | 7.5 in |
| F: | 4 | AJ: | 5.88 |
| AE1: | 0.54 | AD: | 7.04 |
| B: | 8.75 | C: | 9.38 in |
| I: | 5.02 in | AG: | 7.88 |
| Center Distance (in): | 3.25 in | RQ: | 5.51 in |
| LQ: | 6.14 in | BF: | 0.41 |
| V: | 2.756 in | BD: | 6.5 |
| AK: | 4.5 | G: | 2 |
| BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Model Code: | HMQ832 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.373 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

