Grove Gear W8320536.24 - HMQ832-25-H1-56-24
Part #:W8320536.24
Catalog #:HMQ832-25-H1-56-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.14 in | BD: | 6.5 |
| J: | 7.5 in | AE1: | 0.54 |
| G: | 2 | D: | 3.5 |
| F: | 4 | AG: | 7.88 |
| V: | 2.756 in | AD: | 7.04 |
| AJ: | 5.88 | B: | 8.75 |
| C: | 9.38 in | T: | 1.5 |
| BF: | 0.41 | RQ: | 5.51 in |
| AE2: | 0.29 | AK: | 4.5 |
| I: | 5.02 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Input Bore (C Face): | 0.625 | Output RPM: | 70 |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.5 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ832 |
| Input HP @ 1750 RPM: | 4.373 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs |

