How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.14 in | J: | 7.5 in |
| C: | 9.38 in | AG: | 7.88 |
| AE2: | 0.29 | AE1: | 0.54 |
| BE: | 0.38 in | B: | 8.75 |
| BD: | 6.5 | AK: | 4.5 |
| V: | 2.756 in | AJ: | 5.88 |
| T: | 1.75 | D: | 3.5 |
| AD: | 7.04 | RQ: | 5.51 in |
| BF: | 0.41 | F: | 4 |
| I: | 5.02 in | G: | 2 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HMQ832 |
| Output RPM: | 70 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 4.373 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | H1 | Motor Frame Size: | 56 |
| Center Distance (in): | 3.25 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

