Grove Gear W8320537.19 - HMQ832-30-H1-56-19
Part #:W8320537.19
Catalog #:HMQ832-30-H1-56-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | BD: | 6.5 |
| T: | 1.188 | AJ: | 5.88 |
| F: | 4 | RQ: | 5.51 in |
| BF: | 0.41 | B: | 8.75 |
| G: | 2 | LQ: | 6.14 in |
| C: | 9.38 in | I: | 5.02 in |
| J: | 7.5 in | AG: | 7.88 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| AE1: | 0.54 | AK: | 4.5 |
| D: | 3.5 | V: | 2.756 in |
| AD: | 7.04 |
Technical Specifications
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.619 | Center Distance (in): | 3.25 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Output RPM: | 58 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 56 | Model Code: | HMQ832 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | H1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | H1 |
| Ratio: | 30:1 | Output Torque Rating (in-lb): | 3226 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

