Grove Gear W8320537.23 - HMQ832-30-H1-56-23
Part #:W8320537.23
Catalog #:HMQ832-30-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LQ: | 6.14 in |
| V: | 2.756 in | AE1: | 0.54 |
| C: | 9.38 in | AK: | 4.5 |
| G: | 2 | BD: | 6.5 |
| F: | 4 | J: | 7.5 in |
| RQ: | 5.51 in | B: | 8.75 |
| T: | 1.438 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | BF: | 0.41 |
| D: | 3.5 | I: | 5.02 in |
| BE: | 0.38 in | AE2: | 0.29 |
| AD: | 7.04 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 58 | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 30:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.619 | Gear Type: | Worm |
| Model Code: | HMQ832 | Output Torque Rating (in-lb): | 3226 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

