How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | T: | 1.75 |
| AG: | 7.88 | AJ: | 5.88 |
| BD: | 6.5 | AK: | 4.5 |
| BE: | 0.38 in | D: | 3.5 |
| F: | 4 | AE1: | 0.54 |
| V: | 2.756 in | BF: | 0.41 |
| LQ: | 6.14 in | AD: | 7.04 |
| RQ: | 5.51 in | J: | 7.5 in |
| B: | 8.75 | I: | 5.02 in |
| C: | 9.38 in | AE2: | 0.29 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.619 | Output RPM: | 58 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | HMQ832 |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.75 in | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Torque Rating (in-lb): | 3226 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

