Grove Gear W8320538.24 - HMQ832-40-H1-56-24
Part #:W8320538.24
Catalog #:HMQ832-40-H1-56-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | BD: | 6.5 |
| AK: | 4.5 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| BF: | 0.41 | G: | 2 |
| AD: | 7.04 | B: | 8.75 |
| F: | 4 | LQ: | 6.14 in |
| AE2: | 0.29 | J: | 7.5 in |
| AG: | 7.88 | BE: | 0.38 in |
| V: | 2.756 in | AJ: | 5.88 |
| I: | 5.02 in | T: | 1.5 |
| RQ: | 5.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Series Code: | GR | Model Code: | HMQ832 |
| Output Diameter (in): | 1.5 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.926 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56 |
| Output RPM: | 43 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 24 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Ratio Range: | 40:1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3303 in/lbs |

