Grove Gear W8320539.28 - HMQ832-50-H1-56-28
Part #:W8320539.28
Catalog #:HMQ832-50-H1-56-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LQ: | 6.14 in |
| RQ: | 5.51 in | AE2: | 0.29 |
| BF: | 0.41 | T: | 1.75 |
| BE: | 0.38 in | BD: | 6.5 |
| V: | 2.756 in | F: | 4 |
| J: | 7.5 in | C: | 9.38 in |
| G: | 2 | D: | 3.5 |
| AG: | 7.88 | AE1: | 0.54 |
| B: | 8.75 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output RPM: | 35 |
| Ratio: | 50:1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 50:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Series Code: | GR | Input HP @ 1750 RPM: | 2.462 |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Model Code: | HMQ832 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 3315 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

