How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | C: | 9.38 in |
| RQ: | 5.51 in | F: | 4 |
| G: | 2 | LQ: | 6.14 in |
| D: | 3.5 | V: | 2.756 in |
| B: | 8.75 | I: | 5.02 in |
| AE1: | 0.54 | BD: | 6.5 |
| AG: | 7.88 | AK: | 4.5 |
| J: | 7.5 in | AJ: | 5.88 |
| T: | 1.188 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| AE2: | 0.29 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Output Shaft Direction: | H1 |
| Output RPM: | 175 | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2026 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Bore Code: | 19 | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ832 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 8.092 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2700 in/lbs |

