Grove Gear W8320541.20 - HMQ832-10-H1-140-20
Part #:W8320541.20
Catalog #:HMQ832-10-H1-140-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | J: | 7.5 in |
| AK: | 4.5 | G: | 2 |
| B: | 8.75 | BE: | 0.38 in |
| LQ: | 6.14 in | T: | 1.25 |
| AG: | 7.88 | BD: | 6.5 |
| RQ: | 5.51 in | C: | 9.38 in |
| BF: | 0.41 | D: | 3.5 |
| AD: | 7.04 | F: | 4 |
| AJ: | 5.88 | V: | 2.756 in |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| I: | 5.02 in |
Technical Specifications
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2026 | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | H1 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | HMQ832 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 8.092 |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

