How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | BE: | 0.38 in |
| V: | 2.756 in | D: | 3.5 |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.29 | F: | 4 |
| BD: | 6.5 | LQ: | 6.14 in |
| RQ: | 5.51 in | C: | 9.38 in |
| B: | 8.75 | AE1: | 0.54 |
| BF: | 0.41 | T: | 1.625 |
| J: | 7.5 in | AD: | 7.04 |
| I: | 5.02 in |
Technical Specifications
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 8.092 | Thrust Rating - output shaft: | 2026 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Assembly: | HMQ-H1 |
| Center Distance (in): | 3.25 | Model Code: | HMQ832 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

