Grove Gear W8320541.27 - HMQ832-10-H1-140-27
Part #:W8320541.27
Catalog #:HMQ832-10-H1-140-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AK: | 4.5 |
| RQ: | 5.51 in | B: | 8.75 |
| J: | 7.5 in | BD: | 6.5 |
| BE: | 0.38 in | I: | 5.02 in |
| C: | 9.38 in | LQ: | 6.14 in |
| Center Distance (in): | 3.25 in | T: | 1.688 |
| G: | 2 | AJ: | 5.88 |
| BF: | 0.41 | F: | 4 |
| AG: | 7.88 | D: | 3.5 |
| AE1: | 0.54 | AE2: | 0.29 |
| V: | 2.756 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ832 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series Code: | GR | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 8.092 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2026 | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

