Grove Gear W8320542.24 - HMQ832-15-H1-140-24
Part #:W8320542.24
Catalog #:HMQ832-15-H1-140-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | Center Distance (in): | 3.25 in |
| V: | 2.756 in | RQ: | 5.51 in |
| F: | 4 | I: | 5.02 in |
| T: | 1.5 | LQ: | 6.14 in |
| J: | 7.5 in | D: | 3.5 |
| C: | 9.38 in | AG: | 7.88 |
| BF: | 0.41 | AD: | 7.04 |
| BE: | 0.38 in | AE2: | 0.29 |
| B: | 8.75 | G: | 2 |
| AJ: | 5.88 | AE1: | 0.54 |
| AK: | 4.5 |
Technical Specifications
| Model Code: | HMQ832 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 2490 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Bore Code: | 24 | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output RPM: | 116 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.127 |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 2980 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

