How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | RQ: | 5.51 in |
| AJ: | 5.88 | AE2: | 0.29 |
| BF: | 0.41 | G: | 2 |
| T: | 1.625 | I: | 5.02 in |
| LQ: | 6.14 in | Center Distance (in): | 3.25 in |
| J: | 7.5 in | AE1: | 0.54 |
| C: | 9.38 in | D: | 3.5 |
| AK: | 4.5 | B: | 8.75 |
| V: | 2.756 in | BE: | 0.38 in |
| AG: | 7.88 | BD: | 6.5 |
| F: | 4 |
Technical Specifications
| Ratio: | 15:1 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Ratio Range: | 15:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Model Code: | HMQ832 | Thrust Rating - output shaft: | 2490 |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-H1 |
| Output RPM: | 116 | Series Code: | GR |
| Input HP @ 1750 RPM: | 6.127 | Output Torque Rating (in-lb): | 2980 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

