Grove Gear W8320543.27 - HMQ832-20-H1-140-27
Part #:W8320543.27
Catalog #:HMQ832-20-H1-140-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| D: | 3.5 | AG: | 7.88 |
| T: | 1.688 | LQ: | 6.14 in |
| AE2: | 0.29 | I: | 5.02 in |
| AK: | 4.5 | B: | 8.75 |
| J: | 7.5 in | AJ: | 5.88 |
| C: | 9.38 in | RQ: | 5.51 in |
| BE: | 0.38 in | AE1: | 0.54 |
| AD: | 7.04 | G: | 2 |
| BD: | 6.5 | F: | 4 |
| V: | 2.756 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Model Code: | HMQ832 | Output RPM: | 87 |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 5.18 | Series Code: | GR |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 3267 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

