Grove Gear W8320544.19 - HMQ832-25-H1-140-19
Part #:W8320544.19
Catalog #:HMQ832-25-H1-140-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BD: | 6.5 |
| T: | 1.188 | AJ: | 5.88 |
| V: | 2.756 in | AG: | 7.88 |
| Center Distance (in): | 3.25 in | F: | 4 |
| RQ: | 5.51 in | AD: | 7.04 |
| AE2: | 0.29 | J: | 7.5 in |
| AK: | 4.5 | C: | 9.38 in |
| B: | 8.75 | BE: | 0.38 in |
| G: | 2 | LQ: | 6.14 in |
| AE1: | 0.54 | D: | 3.5 |
| BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140 | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | HMQ-H1 | Model Code: | HMQ832 |
| Input HP @ 1750 RPM: | 4.373 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.875 | Output RPM: | 70 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 19 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs |

