Grove Gear W8320544.23 - HMQ832-25-H1-140-23
Part #:W8320544.23
Catalog #:HMQ832-25-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AK: | 4.5 |
| J: | 7.5 in | I: | 5.02 in |
| BD: | 6.5 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | AJ: | 5.88 |
| T: | 1.438 | G: | 2 |
| BF: | 0.41 | AE2: | 0.29 |
| V: | 2.756 in | RQ: | 5.51 in |
| BE: | 0.38 in | F: | 4 |
| AG: | 7.88 | B: | 8.75 |
| LQ: | 6.14 in | D: | 3.5 |
| AE1: | 0.54 |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 4.373 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output RPM: | 70 | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Ratio: | 25:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 140 | Input Style: | C-Face Quill |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | HMQ832 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

