Grove Gear W8320544.24 - HMQ832-25-H1-140-24
Part #:W8320544.24
Catalog #:HMQ832-25-H1-140-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | RQ: | 5.51 in |
| D: | 3.5 | AG: | 7.88 |
| F: | 4 | BD: | 6.5 |
| AK: | 4.5 | AJ: | 5.88 |
| AE1: | 0.54 | BF: | 0.41 |
| T: | 1.5 | AE2: | 0.29 |
| J: | 7.5 in | B: | 8.75 |
| G: | 2 | Center Distance (in): | 3.25 in |
| LQ: | 6.14 in | BE: | 0.38 in |
| I: | 5.02 in | V: | 2.756 in |
| C: | 9.38 in |
Technical Specifications
| Bore Code: | 24 | Input HP @ 1750 RPM: | 4.373 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Series Code: | GR | Center Distance (in): | 3.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ832 |
| Ratio: | 25:1 | Output Shaft Direction: | H1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

