Grove Gear W8320544.26 - HMQ832-25-H1-140-26
Part #:W8320544.26
Catalog #:HMQ832-25-H1-140-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | RQ: | 5.51 in |
| I: | 5.02 in | AE2: | 0.29 |
| AJ: | 5.88 | LQ: | 6.14 in |
| J: | 7.5 in | BE: | 0.38 in |
| AE1: | 0.54 | AD: | 7.04 |
| BF: | 0.41 | V: | 2.756 in |
| AK: | 4.5 | G: | 2 |
| C: | 9.38 in | T: | 1.625 |
| B: | 8.75 | D: | 3.5 |
| AG: | 7.88 | BD: | 6.5 |
| F: | 4 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ832 | Ratio Range: | 25:1 |
| Series Code: | GR | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 4.373 |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140 | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 70 |
| Bore Code: | 26 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs |

