Grove Gear W8320546.26 - HMQ832-40-H1-140-26
Part #:W8320546.26
Catalog #:HMQ832-40-H1-140-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | AE1: | 0.54 |
| D: | 3.5 | AG: | 7.88 |
| F: | 4 | BE: | 0.38 in |
| BD: | 6.5 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | G: | 2 |
| AD: | 7.04 | B: | 8.75 |
| RQ: | 5.51 in | J: | 7.5 in |
| BF: | 0.41 | T: | 1.625 |
| AK: | 4.5 | C: | 9.38 in |
| AE2: | 0.29 | LQ: | 6.14 in |
| AJ: | 5.88 |
Technical Specifications
| Bore Code: | 26 | Series Code: | GR |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140 |
| Output Diameter (in): | 1.625 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 2.926 |
| Model Code: | HMQ832 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 43 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3303 in/lbs |

