Grove Gear W8320546.28 - HMQ832-40-H1-140-28
Part #:W8320546.28
Catalog #:HMQ832-40-H1-140-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| BE: | 0.38 in | T: | 1.75 |
| G: | 2 | D: | 3.5 |
| AK: | 4.5 | AE2: | 0.29 |
| AG: | 7.88 | B: | 8.75 |
| LQ: | 6.14 in | AE1: | 0.54 |
| J: | 7.5 in | V: | 2.756 in |
| BF: | 0.41 | I: | 5.02 in |
| RQ: | 5.51 in | AJ: | 5.88 |
| C: | 9.38 in | BD: | 6.5 |
| F: | 4 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 43 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Model Code: | HMQ832 |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.926 | Output Key: | 3/8 X 3.00 |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 28 | Output Torque Rating (in-lb): | 3303 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

