How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | B: | 8.75 |
| BD: | 6.5 | AD: | 7.04 |
| D: | 3.5 | F: | 4 |
| AE1: | 0.54 | AK: | 4.5 |
| J: | 7.5 in | C: | 9.38 in |
| G: | 2 | AE2: | 0.29 |
| LQ: | 6.14 in | T: | 1.625 |
| BF: | 0.41 | V: | 2.756 in |
| RQ: | 5.51 in | BE: | 0.38 in |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 2.462 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 26 |
| Output RPM: | 35 | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Model Code: | HMQ832 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 3315 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

