Grove Gear W8320548.19 - HMQ832-60-H1-140-19
Part #:W8320548.19
Catalog #:HMQ832-60-H1-140-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | F: | 4 |
| AJ: | 5.88 | I: | 5.02 in |
| B: | 8.75 | T: | 1.188 |
| AE2: | 0.29 | LQ: | 6.14 in |
| V: | 2.756 in | J: | 7.5 in |
| AK: | 4.5 | C: | 9.38 in |
| BF: | 0.41 | G: | 2 |
| BE: | 0.38 in | AE1: | 0.54 |
| D: | 3.5 | RQ: | 5.51 in |
| BD: | 6.5 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output RPM: | 29 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Series Code: | GR | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ832 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.114 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 140 | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

