Grove Gear W8320548.26 - HMQ832-60-H1-140-26
Part #:W8320548.26
Catalog #:HMQ832-60-H1-140-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | RQ: | 5.51 in |
| D: | 3.5 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| V: | 2.756 in | I: | 5.02 in |
| G: | 2 | F: | 4 |
| AE2: | 0.29 | AK: | 4.5 |
| T: | 1.625 | BD: | 6.5 |
| AD: | 7.04 | LQ: | 6.14 in |
| B: | 8.75 | AJ: | 5.88 |
| AE1: | 0.54 | J: | 7.5 in |
| BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Bore Code: | 26 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.114 | Thrust Rating - output shaft: | 2574 |
| Series Code: | GR | Model Code: | HMQ832 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.625 in | Output RPM: | 29 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

